IESNA:LM-63-2002
[TEST]P957231
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-927-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31689
TILT=NONE
234 -1 1 37 41 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
4387.9 4957.7 5525.3 6005.5 6372.3 6595 6758.7 6929 7090.5 7276.1
7503.1 7747.6 8051.1 8382.9 8797.7 9389.3 10205.7 11310.3 12768.6 14635.1
17051.7 19948.6 22633.8 24192.5 23895.6 21607.7 17368.3 12600.5 8086 5747.9
3966.6 2486.5 1384 301.3 0 0 0
4387.9 4872.5 5387.7 5806.9 6119.1 6324.3 6466.2 6621.2 6784.9 6953
7164.7 7418 7712.7 8040.1 8433.1 8948.3 9640.3 10555 11725.1 13351.5
15471.2 17505.8 18503.5 18160.7 16957.9 14940.7 11762.2 7959.4 4298.4 2538.9
1399.3 626.5 242.3 30.6 0 0 0
4387.9 4822.3 5221.8 5514.4 5734.8 5868 5961.9 6084.1 6191.1 6293.7
6437.8 6629.9 6856.9 7075.2 7308.8 7594.8 7931 8334.9 8830.4 9326
9476.6 8978.8 7719.2 6241.3 4595.3 3189.4 2252.9 1626.4 1141.7 820.8
554.5 331.8 185.6 83 15.3 0 0
4387.9 4697.9 4994.8 5213.1 5339.7 5405.2 5451.1 5470.7 5457.6 5407.4
5333.2 5293.9 5250.2 5145.4 4916.2 4588.8 4248.2 3922.9 3643.5 3453.6
3357.5 3270.2 3150.1 2947.1 2792.1 2672 2300.9 1864.3 1231.2 862.3
615.6 427.9 283.8 122.3 17.5 0 0
4387.9 4573.5 4787.4 4949 5036.3 5058.1 5007.9 4872.5 4654.2 4370.4
4064.8 3818.1 3656.6 3558.4 3479.8 3364.1 3198.2 3038.8 2914.4 2848.9
2848.9 2866.3 2870.7 2853.2 2724.4 2440.6 2139.4 1938.5 1632.9 1312
951.8 624.3 340.6 133.2 8.7 0 0
4387.9 4473.1 4575.7 4693.5 4778.7 4769.9 4654.2 4429.4 4156.5 3901.1
3689.3 3538.7 3451.4 3385.9 3309.5 3191.6 3025.7 2824.9 2628.4 2473.4
2390.4 2401.3 2469 2514.9 2497.4 2421 2255.1 1986.6 1687.5 1405.9
1141.7 897.2 652.7 379.8 163.7 0 0
4387.9 4337.7 4370.4 4453.4 4545.1 4588.8 4521.1 4372.6 4206.7 4058.3
3907.6 3737.4 3560.5 3388.1 3220 3043.2 2848.9 2643.7 2449.4 2290
2148.1 2028 1925.4 1860 1840.3 1833.8 1798.8 1720.2 1584.9 1395
1076.2 737.9 408.2 216.1 78.6 0 0
4387.9 4248.2 4167.4 4184.9 4318.1 4488.3 4621.5 4632.4 4538.5 4390.1
4217.6 4012.4 3774.5 3523.4 3285.5 3058.4 2842.3 2632.7 2445 2298.7
2191.8 2121.9 2065.2 1995.3 1888.3 1720.2 1545.6 1419 1305.5 1178.8
1012.9 783.7 504.3 292.5 96.1 0 0
4387.9 4141.2 3953.5 3925.1 4056.1 4385.7 4739.4 4905.3 4855.1 4667.3
4442.5 4213.3 3971 3702.4 3433.9 3172 2925.3 2698.2 2499.6 2346.8
2231.1 2150.3 2117.5 2095.7 2047.7 1942.9 1816.3 1672.2 1525.9 1355.7
1148.3 895 659.3 414.8 135.3 0 0
4387.9 4038.6 3757 3617.3 3685 4016.8 4503.6 4894.4 4988.2 4824.5
4551.6 4289.7 4047.4 3794.1 3543.1 3292 3043.2 2800.8 2589.1 2427.5
2292.2 2202.7 2137.2 2108.8 2067.3 1990.9 1881.8 1759.5 1626.4 1477.9
1272.7 1010.7 742.2 408.2 126.6 4.4 0
4387.9 3946.9 3636.9 3453.6 3479.8 3776.7 4226.4 4619.3 4839.8 4778.7
4549.5 4289.7 4047.4 3807.2 3571.5 3335.7 3091.2 2851.1 2641.5 2464.7
2314 2211.4 2135 2089.2 2041.1 1953.8 1825 1685.3 1545.6 1381.9
1178.8 912.5 663.6 353.7 96.1 0 0
4387.9 3929.5 3560.5 3305.1 3257.1 3453.6 3805 4206.7 4473.1 4499.2
4357.3 4136.9 3918.6 3715.5 3514.7 3298.6 3071.5 2842.3 2630.6 2449.4
2294.4 2183 2087 1999.7 1894.9 1739.9 1523.8 1272.7 1036.9 842.7
650.5 434.4 264.1 133.2 10.9 0 0
4387.9 3822.5 3368.4 3010.4 2833.6 2842.3 2953.7 3104.3 3224.4 3287.7
3287.7 3209.1 3108.7 3001.7 2883.8 2759.4 2637.1 2503.9 2344.6 2180.9
2023.7 1844.7 1659.1 1497.6 1333.8 1113.4 895 735.7 609.1 484.6
355.8 220.5 102.6 28.4 0 0 0
4387.9 3743.9 3222.2 2787.7 2519.2 2403.5 2366.4 2362.1 2349 2329.3
2287.8 2209.2 2115.4 2004 1873 1766.1 1661.3 1580.5 1528.1 1506.3
1477.9 1416.8 1318.6 1194.1 1045.7 890.7 746.6 620 499.9 390.8
279.4 157.2 67.7 10.9 0 0 0
4387.9 3704.6 3123.9 2650.2 2338 2183 2102.3 2032.4 1953.8 1866.5
1787.9 1724.6 1652.6 1593.6 1523.8 1453.9 1379.7 1283.6 1176.7 1087.2
995.5 912.5 840.5 783.7 720.4 641.8 554.5 467.2 373.3 286
194.3 122.3 58.9 2.2 0 0 0
4387.9 3671.9 3065 2578.2 2250.7 2076.1 1969.1 1866.5 1768.3 1670
1576.2 1495.4 1419 1342.6 1272.7 1205 1133 1058.8 988.9 914.7
844.8 783.7 729.1 670.2 600.3 539.2 469.4 390.8 301.3 222.7
161.5 96.1 32.7 0 0 0 0
4387.9 3702.4 3084.6 2589.1 2235.4 2030.2 1892.7 1787.9 1698.4 1611.1
1523.8 1440.8 1355.7 1279.3 1209.4 1139.5 1067.5 988.9 910.3 829.6
759.7 700.8 650.5 606.9 563.2 515.2 449.7 377.7 314.4 259.8
200.8 137.5 50.2 0 0 0 0
4387.9 3719.9 3106.5 2604.4 2226.7 1977.8 1831.6 1737.7 1654.7 1567.4
1484.5 1401.5 1327.3 1257.4 1191.9 1122.1 1052.2 973.6 895 816.5
746.6 696.4 654.9 620 578.5 521.7 445.3 382 334 283.8
222.7 148.4 58.9 17.5 0 0 0
4387.9 3719.9 3130.5 2624 2220.2 1936.4 1781.4 1691.9 1608.9 1525.9
1434.3 1355.7 1288 1213.8 1141.7 1069.7 995.5 921.2 847 777.2
720.4 683.3 648.4 611.3 554.5 475.9 379.8 334 286 233.6
170.3 89.5 37.1 8.7 0 0 0
4387.9 3794.1 3224.4 2715.7 2274.7 1945.1 1770.4 1676.6 1593.6 1523.8
1443 1366.6 1292.4 1220.3 1146.1 1074.1 999.8 927.8 860.1 799
748.8 709.5 670.2 622.2 552.3 441 331.8 286 240.1 189.9
135.3 78.6 41.5 17.5 4.4 0 0
4387.9 3837.8 3287.7 2779 2322.8 1975.7 1781.4 1678.8 1598 1523.8
1447.4 1373.1 1301.1 1229.1 1159.2 1089.3 1017.3 947.4 881.9 823
772.8 731.3 687.7 633.1 556.7 441 327.5 281.6 233.6 185.6
128.8 76.4 43.7 21.8 10.9 0 0
4387.9 3855.3 3329.1 2833.6 2366.4 2030.2 1790.1 1689.7 1600.2 1536.9
1464.8 1392.8 1322.9 1253.1 1185.4 1119.9 1050 980.2 914.7 849.2
796.8 753.1 707.3 657.1 563.2 447.5 347.1 303.4 253.2 203
144.1 87.3 52.4 32.7 19.6 8.7 0
4387.9 3977.5 3519.1 3045.3 2576 2163.4 1873 1711.5 1624.2 1554.3
1491 1425.5 1360 1294.5 1226.9 1159.2 1091.5 1021.7 958.4 897.2
842.7 792.4 742.2 685.5 615.6 526.1 414.8 353.7 301.3 248.9
189.9 120.1 74.2 48 34.9 17.5 0
4387.9 4069.2 3691.5 3270.2 2820.5 2392.6 2034.6 1766.1 1632.9 1554.3
1491 1427.7 1364.4 1298.9 1233.4 1163.6 1089.3 1021.7 956.2 895
844.8 792.4 737.9 676.7 609.1 534.8 449.7 377.7 325.3 272.9
218.3 157.2 80.8 48 30.6 15.3 0
4387.9 4156.5 3892.4 3558.4 3185.1 2774.6 2373 1986.6 1694 1569.6
1495.4 1427.7 1364.4 1298.9 1229.1 1161.4 1089.3 1017.3 947.4 873.2
803.4 737.9 676.7 620 572 515.2 445.3 371.1 301.3 246.7
198.7 148.4 83 37.1 19.6 6.5 0
4387.9 4296.2 4169.6 3975.3 3661 3300.8 2940.6 2573.8 2097.9 1715.9
1534.7 1449.5 1379.7 1312 1246.5 1178.8 1109 1039.1 967.1 890.7
818.6 746.6 681.1 620 561 499.9 434.4 371.1 301.3 229.2
176.8 124.4 78.6 41.5 19.6 8.7 0
4387.9 4440.3 4466.5 4440.3 4289.7 4053.9 3774.5 3464.5 3067.2 2554.2
2023.7 1630.7 1443 1357.9 1294.5 1233.4 1167.9 1111.2 1056.6 991.1
925.6 844.8 764.1 689.8 630.9 574.1 630.9 661.5 499.9 399.5
264.1 194.3 111.3 54.6 26.2 13.1 0
4387.9 4582.2 4772.1 4927.1 4988.2 4940.2 4785.2 4582.2 4392.3 4165.2
3818.1 3346.6 2794.3 2231.1 1774.8 1532.5 1462.6 1410.2 1318.6 1235.6
1172.3 1115.5 1034.8 975.8 1028.2 1067.5 899.4 683.3 414.8 310
231.4 168.1 113.5 65.5 32.7 10.9 0
4387.9 4726.3 5082.1 5413.9 5660.6 5802.5 5811.3 5730.5 5654.1 5630.1
5614.8 5549.3 5420.5 5258.9 5053.7 4815.8 4516.7 4230.7 4130.3 4505.8
5320.1 6095.1 6210.8 5383.4 3798.5 2250.7 1329.5 836.1 578.5 423.5
320.9 231.4 157.2 89.5 34.9 8.7 0
4387.9 4866 5365.9 5861.5 6276.2 6542.6 6669.2 6712.9 6756.5 6832.9
6950.8 7103.6 7287 7455.1 7623.2 7749.8 7950.6 8310.8 8983.2 10083.5
11511.2 13059 14569.6 15731 15866.3 14777 12685.7 9911 6920.2 4324.6
2512.7 1495.4 851.4 320.9 98.2 4.4 0
4387.9 4916.2 5494.7 6068.9 6544.8 6859.1 7016.3 7084 7147.3 7234.6
7354.7 7498.7 7686.5 7876.4 8081.6 8361 8762.7 9347.8 10212.3 11410.8
13002.2 15102.3 17966.4 21520.4 23812.6 23258.1 21557.5 19217.3 16691.5 14294.6
11843 9138.2 6254.4 3676.2 1491 375.5 0
4387.9 4953.3 5582 6236.9 6756.5 7097.1 7265.2 7315.4 7341.6 7354.7
7387.4 7431.1 7487.8 7511.8 7588.3 7758.5 8057.6 8533.5 9304.1 10437.1
11963.1 14091.5 17294.1 22000.7 28259.5 30250.4 28643.7 26737.9 24629.1 22432.9
19193.3 14997.5 10452.4 6363.6 2512.7 803.4 0
4387.9 5036.3 5778.5 6536 7162.6 7542.4 7651.6 7583.9 7422.3 7188.8
6931.2 6684.5 6440 6212.9 6101.6 6234.8 6815.5 7845.8 9092.4 10260.3
11367.1 12657.3 14421.2 16964.4 21834.8 27667.9 26478.1 23651.1 21795.5 20525
18715.2 16097.7 12576.5 8754 3423 563.2 0
4387.9 5079.9 5981.5 6806.7 7466 7786.9 7780.4 7503.1 7064.3 6601.5
6162.7 5796 5512.2 5346.3 5510 6324.3 7710.5 9404.5 11192.5 13076.4
15137.2 17099.8 18972.8 21144.9 24356.2 28455.9 29252.8 27139.6 24768.8 22339.1
19453.1 15578.2 10989.4 5320.1 2082.6 233.6 0
4387.9 5147.6 6025.2 6894 7566.4 7889.5 7752 7263 6645.2 6149.6
5708.7 5357.2 5106.1 5049.4 5523.1 6778.3 8642.7 10985.1 13873.2 17383.6
21232.3 25190.1 29145.8 32702 36742.8 40458.3 41399.2 39698.6 36456.8 32132.2
26445.4 18614.8 12080.9 6680.1 3222.2 373.3 0
4387.9 5152 6036.1 6894 7544.6 7832.8 7693 7217.1 6603.7 6053.6
5612.6 5267.7 5040.6 5073.4 5732.7 7212.8 9347.8 12146.4 15702.6 19750
23875.9 27914.5 31977.2 36164.3 40899.3 44341.9 44536.2 41820.5 37087.7 30826.7
24282 18036.3 11786.2 6856.9 2717.9 342.7 0
4387.9 5152 6014.3 6841.7 7437.6 7710.5 7677.8 7369.9 6896.2 6376.7
5913.9 5568.9 5331 5311.3 5830.9 7132 9040 11321.3 13986.7 16942.6
19896.2 22863 25714 28578.2 32503.3 36349.8 37378 35463.5 32208.6 27971.3
23240.7 18014.5 13567.6 8079.4 3067.2 270.7 0
4387.9 5093 5896.4 6649.5 7195.3 7474.7 7564.2 7514 7306.6 6994.5
6647.4 6313.4 6025.2 5870.2 6014.3 6719.4 8000.8 9653.4 11415.1 13048
14624.2 16008.2 17313.7 19138.7 22609.8 26096.1 25646.4 22686.2 19953 17536.4
14519.4 10910.8 7319.7 3560.5 999.8 122.3 0
4387.9 5090.9 5809.1 6470.5 6948.6 7215 7367.8 7466 7516.2 7531.5
7505.3 7431.1 7339.4 7239 7223.7 7400.5 7941.9 8889.3 10216.6 11727.3
13458.4 15606.6 18444.5 22129.5 26002.2 26731.3 22675.2 17523.3 12888.7 9384.9
7365.6 5381.2 3903.3 2296.6 639.6 26.2 0
4387.9 4970.8 5575.5 6132.2 6538.2 6782.7 6963.9 7121.1 7267.3 7452.9
7653.7 7854.6 8110 8354.5 8686.3 9181.9 9895.7 10915.2 12458.6 14563.1
17134.7 20118.9 23664.2 27628.6 29049.7 26956.2 22007.2 16514.7 11153.2 8044.5
5820 3883.6 2338 539.2 13.1 0 0
4387.9 4957.7 5525.3 6005.5 6372.3 6595 6758.7 6929 7090.5 7276.1
7503.1 7747.6 8051.1 8382.9 8797.7 9389.3 10205.7 11310.3 12768.6 14635.1
17051.7 19948.6 22633.8 24192.5 23895.6 21607.7 17368.3 12600.5 8086 5747.9
3966.6 2486.5 1384 301.3 0 0 0
